|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |




NOTICE

TU582-S-XC version is available for usage in extreme environmental conditions.
Additional technical data is available in ABB PLC catalog at ⮫ www.abb.com/plc.
Type
Front terminal, conductor connection vertically with respect to the printed circuit board.
|
Bilgi |
Değer |
Birim |
|---|---|---|
|
Number of channels per module |
32 |
|
|
Rated voltage |
24 |
V DC |
|
Max. permitted total current (between the terminals 1.8 ... 4.8 and 1.9 ... 4.9) |
10 |
A |
Distribution of channels into groups
4 groups of 8 channels each (1.0 ... 1.7, 2.0 ... 2.7, 3.0 ... 3.7, 4.0 ... 4.7), the allocation of the channels is given by the inserted I/O expansion module.
Mounting position
Horizontal or vertical.
Earthing
Direct connection to the earthed DIN rail or via the screws with wall mounting.
Conductor
|
Bilgi |
Değer |
Birim |
|---|---|---|
|
Conductor cross section, solid |
0.08 ... 2.5 |
mm² |
|
Conductor cross section, flexible |
0.08 ... 2.5 |
mm² |
|
Conductor cross section, with wire-end ferrule |
0.25 ... 1.5 |
mm² |
|
Stripped conductor end, minimum |
5 |
mm |
|
Stripped conductor end |
7 |
mm |
Mechanical properties
|
Bilgi |
Değer |
Birim |
|---|---|---|
|
Degree of protection of the PLC system |
IP 20 (with all modules, option boards and terminals plugged in and with all covers closed) |
|
|
MTBF |
2757 |
years |
|
Weight |
~ 200 |
g |